188323
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
188323
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of sizes | |
| Inside diameter | .875 in | |
| Outside diameter | 1.511 in | |
| Product Height | 1.511 in | |
| Product Length/Depth | .33 in | |
| Product material | Buna-N | |
| Product Type | Spare Part | |
| Product Volume | .753 in³ | |
| Product Weight | .0219 lb | |
| Product Width | 1.511 in | |
| Sub-brand | None | |
| Thickness | .33 in | |
| Trade Name | None |