Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
188645
LOCK
188645
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
188645
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.620
Product height mm
15.748
Product length in
1.400
Product length mm
35.560
Product width in
0.620
Product width mm
15.748