Danfoss Char-Lynn
190-0216-003
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
190-0216-003
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Higher starting torque at low speedsLow no-load pressure dropReduce system cooling costs with less heat | |
| Model Code | MHP32A41SA01AC060000000010000C | |
| Product Height | 7.36 in | |
| Product Length/Depth | 14.685 in | |
| Product Type | HP30 Geroler | |
| Product Volume | 676.591 in³ | |
| Product Weight | 89 lb | |
| Product Width | 6.26 in | |
| Sub-brand | Char-Lynn | |
| Trade Name | HP30 Series |