![Danfoss Plastic Products Universal Tee 1900 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318781%2FID463022680326-0101_preview.jpg&w=1920&q=75)
Weatherhead by Danfoss
1900-BG
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1900-BG
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Weatherhead by Danfoss | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Item type | Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product material | Plastic | |
| Product Type | Universal Tee | |
| Product Weight | .016 lb | |
| Product Width | .38 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | Plastic Products | |
| Working temperature - max | 350 °F | |
| Working temperature - min | -40 °F |