Aeroquip by Danfoss
190231-8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
190231-8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| End type 2 | Line/Hose/Tube | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Item type | Gladhand couplings | |
| Product Height | 2.875 in | |
| Product Length/Depth | 3.79 in | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 27.241 in³ | |
| Product Weight | 1.17 lb | |
| Product Width | 2.5 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | Gladhand Couplings |