![Hose Fittings 190235-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215566%2FID433157835591-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
190235-7-8S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
190235-7-8S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .5 in | |
| Compatible hoses | 1503, 2580, 2651, FC234, FC300, FC321, FC350, FC355, FC802 | |
| Construction style | Reusable | |
| Drop dimension | 1.73 | |
| End gender 1 | Male | |
| End Size 1 | 11/16 IN | |
| End type 1 | Inverted | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .69 in | |
| Hex Size 2 | .94 in | |
| Hose cut-off factor | 1.89 in | |
| Hose dash size | -8 | |
| Inside diameter | .28 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .25 lb | |
| Packaged Width | 9 in | |
| Product Height | 2.2 in | |
| Product Length/Depth | 3.38 in | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 6.99 in³ | |
| Product Weight | .25 lb | |
| Product Width | .94 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 11/16-18 | |
| Trade Name | 190235 Series | |
| UPC | 678146043948 |