
Aeroquip by Danfoss
190264-20S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
190264-20S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | 2766, 2781, FC1951 | |
| Construction style | Reusable | |
| Drop dimension | 2.75 | |
| End gender 1 | Female | |
| End Size 1 | 1 5/8 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2 in | |
| Hex Size 2 | 2.25 in | |
| Hose cut-off factor | 3.36 in | |
| Hose dash size | -20 | |
| Inside diameter | 1.05 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .795 lb | |
| Packaged Width | 9 in | |
| Product Height | 4.51 in | |
| Product Length/Depth | 6.68 in | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 67.785 in³ | |
| Product Weight | 3.28 lb | |
| Product Width | 2.25 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/8-12 | |
| Trade Name | 190264 Series | |
| UPC | 678146044075 |