
Aeroquip by Danfoss
190326-6S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
190326-6S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .38 in | |
| Compatible hoses | 2556, 2565, 2575, FC332, FC647, H201 | |
| Construction style | Reusable | |
| Drop dimension | 2.73 | |
| End gender 1 | Male | |
| End Size 1 | 5/8 IN | |
| End type 1 | Inverted | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .6 in | |
| Hose cut-off factor | 2.38 in | |
| Hose dash size | -6 | |
| Inside diameter | .3 in | |
| Item type | Fitting Assembly | |
| Product Height | 3.09 in | |
| Product Length/Depth | 3.55 in | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 8.008 in³ | |
| Product Weight | .11 lb | |
| Product Width | .73 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 5/8-18 | |
| Trade Name | 190326 Series |