190535-10C
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
190535-10C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End type 1 | Line/Hose/Tube | |
| Finish/plating | Stainless Steel | |
| Hose cut-off factor | 1.64 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .795 lb | |
| Packaged Width | 9 in | |
| Product Length/Depth | 2.22 in | |
| Product Weight | .32 lb | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 | |
| UPC | 678146044617 |