
Aeroquip by Danfoss
190628-24-24C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
190628-24-24C
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.5 in |
| Compatible hoses | 2807, FC465, S-TW |
| Construction style | Reusable |
| End gender 1 | Male |
| End Size 1 | 1 1/2 IN |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | 2.12 in |
| Hex Size 2 | 2.25 in |
| Hose cut-off factor | 2.2 in |
| Hose dash size | -24 |
| Inside diameter | 1.28 in |
| Item type | Fitting Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | .795 lb |
| Packaged Width | 9 in |
| Product Height | 2.25 in |
| Product Length/Depth | 3.16 in |
| Product material | Stainless Steel |
| Product Type | Marine Military |
| Product Volume | 15.998 in³ |
| Product Weight | 1.69 lb |
| Product Width | 2.25 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 1/2-11-1/2 |
| Trade Name | 190628 Series |
| UPC | 678146044792 |