![Danfoss Plastic Products 3-Way Tee 1916 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318787%2FID463022680329-0101_preview.jpg&w=1920&q=75)
Danfoss
1907
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1907
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Danfoss | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Line/Hose/Tube | |
| End Type 3 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Item type | Line/Hose/Tube /Line/Hose/Tube /Line/Hose/Tube Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product material | Plastic | |
| Product Type | 3-Way Tee | |
| Product Weight | .006 lb | |
| Product Width | .38 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 3 | NA | |
| Trade Name | Plastic Products | |
| UPC | 639789260260 | |
| Working temperature - max | 350 °F | |
| Working temperature - min | -40 °F |