![Hose Fittings 190950-4S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215581%2FID433157890608-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
190950-12S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
190950-12S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .75 in | |
| Compatible hoses | 2807, FC465, S-TW | |
| Compatible tube OD | .75 in | |
| Construction style | Reusable | |
| Drop dimension | 2.35 | |
| End gender 1 | Male | |
| End Size 1 | 1 1/16 IN | |
| End type 1 | SAE | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.06 in | |
| Hex Size 2 | 1.12 in | |
| Hose cut-off factor | 2.07 in | |
| Hose dash size | -12 | |
| Inside diameter | .59 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.12 in | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.38 lb | |
| Packaged Width | 4 in | |
| Product Height | 2.91 in | |
| Product Length/Depth | 3.26 in | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 10.625 in³ | |
| Product Weight | .38 lb | |
| Product Width | 1.12 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/16-16 | |
| Trade Name | 190950 Series |