
CARVE OUT
191-0080-003
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
191-0080-003
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 7.360 | |
| Product height mm | 186.944 | |
| Product length in | 14.280 | |
| Product length mm | 362.712 | |
| Product width in | 6.260 | |
| Product width mm | 159.004 | |
| Sub brand | CHAR-LYNN | Char-Lynn |