
Danfoss
1912
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1912
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| End Size 2 | 3/16 IN | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .19 in | |
| Product Length/Depth | 1.34 in | |
| Product material | Plastic | |
| Product Type | Plastic Products | |
| Product Volume | .048 in³ | |
| Product Weight | .001 lb | |
| Product Width | .19 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | None | |
| UPC | 639789260291 |