
Weatherhead by Danfoss
1912-BG
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1912-BG
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Weatherhead by Danfoss | |
| End Size 2 | 3/16 IN | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .19 in | |
| Product Length/Depth | 1.34 in | |
| Product material | Plastic | |
| Product Type | Plastic Products | |
| Product Volume | .048 in³ | |
| Product Weight | .001 lb | |
| Product Width | .19 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | None |