
MISC PLASTIC Straight Connector
1927
Catalog item:
1927
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Brass and other adapters
1927
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 1927 |
| Item type | Adapter-straight |
| Product height in | 0.380 |
| Product height mm | 9.652 |
| Product length in | 1.380 |
| Product length mm | 35.052 |
| Product material | Brass |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975736999 |