
Danfoss Char-Lynn
193-0118-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
193-0118-001
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Port Dimension | n/a |
| Brand | Danfoss |
| Check valve function | No |
| Design code | 01 |
| Drain Port Dimension | 9/16 - 18 UNF-2B SAE O-Ring port, 7/16 - 20 UNF-2B SAE O-Ring pilot control port, Optional 7/16 - 20 UNF-2B SAE O-ring drain port for pilot operated normally low speed |
| Dust seal | Standard |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings |
| Front bearing type | Tapered roller bearing |
| Geometric displacement [cm3/r [in3/r]] | 306.6 [18.71] |
| Hydraulic valve function | None |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
| Main port style | Sideport - staggered |
| Main port thread type | UN / UNF |
| Model Code | M22187AF01AA0100010000000AAAAA |
| Model Code | M22187AF01AA0100010000000AAAAA |
| Motor function | Two-speed motor |
| Motor Series | 2000 Series |
| Motor Size | 305 |
| Motor type | Standard |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 101.6 x 9.4, 146.0, 14.4 [4.00 x 0.37, 5.75, 0.57] SAE B |
| Mounting flange type | 2 Bolt - B |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Geroler |
| Packaging | Single pack |
| Paint information | n/a |
| Painted | No |
| Product Height | 5.39 in |
| Product Length/Depth | 11.63 in |
| Product Type | Disc Geroler |
| Product Volume | 300.891 in³ |
| Product Weight | 35 lb |
| Product Width | 4.8 in |
| Rear bearing type | Tapered roller bearing |
| Seal Kit | No data available |
| Sensor | None |
| Shaft dimension | Dia. 1 inch, 1/4 - 20 UNC-2B thread in shaft end |
| Shaft Key | Woodruff key, 1/4 x 1 inch |
| Shaft Seal | NBR - Standard |
| Shaft type | Straight |
| Special Features Assembly | Standard |
| Special features hardware | Standard |
| Sub-brand | Char-Lynn |
| Trade Name | 2000 Series |
| Valve system | Disc valve with valve drive |