Danfoss Char-Lynn
193-0156-001
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
193-0156-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Brand | Danfoss | |
| Check valve function | No | |
| Design code | 01 | |
| Drain Port Dimension | 9/16 - 18 UNF-2B SAE O-Ring port, 7/16 - 20 UNF-2B SAE O-Ring pilot control port, Optional 7/16 - 20 UNF-2B SAE O-ring drain port for pilot operated normally low speed | |
| Dust seal | Standard | |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings | |
| Front bearing type | Tapered roller bearing | |
| Geometric displacement [cm3/r [in3/r]] | 101.6 [6.20] | |
| Hydraulic valve function | None | |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port | |
| Main port style | Sideport - staggered | |
| Main port thread type | UN / UNF | |
| Model Code | M22062AC04AA0100020000000AAAAA | |
| Model Code | M22062AC04AA0100020000000AAAAA | |
| Motor function | Two-speed motor | |
| Motor Series | 2000 Series | |
| Motor Size | 100 | |
| Motor type | Standard | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54] SAE A | |
| Mounting Flange Type | 2 Bolt - A | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Free running | |
| Orbital gearwheel set type | Geroler | |
| Packaging | Single pack | |
| Paint information | n/a | |
| Painted | No | |
| Product Height | 5.39 in | |
| Product Length/Depth | 10.57 in | |
| Product Type | Disc Geroler | |
| Product Volume | 273.467 in³ | |
| Product Weight | 31 lb | |
| Product Width | 4.8 in | |
| Rear bearing type | Tapered roller bearing | |
| Seal Kit | No data available | |
| Sensor | None | |
| Shaft dimension | Dia. 1 1/4 inch, 14T, 3/8 - 16 UNC-2B thread in shaft end | |
| Shaft Key | n/a | |
| Shaft Seal | NBR - Standard | |
| Shaft Type | Splined | |
| Special Features Assembly | Standard | |
| Special features hardware | Standard | |
| Sub-brand | Char-Lynn | |
| Trade Name | 2000 Series | |
| Valve system | Disc valve with valve drive |