
Danfoss Char-Lynn
193-0291-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
193-0291-001
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings |
| Model Code | M22062AE00AA01000100000ABAAAAA |
| Product Height | 5.39 in |
| Product Length/Depth | 7.04 in |
| Product Type | Disc Geroler |
| Product Volume | 182.139 in³ |
| Product Weight | 31 lb |
| Product Width | 4.8 in |
| Sub-brand | Char-Lynn |
| Trade Name | 2000 Series |