Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil connector | STUD | Stud |
| Coil duty rating | CONT.100% NOM VOLTAGE +/-10% | Continous for 100% of nominal voltage of +/-10 % |
| Function | SOLENOID COIL | Solenoid Coil |
| Product height in | 2.750 | |
| Product height mm | 69.850 | |
| Product length in | 3.650 | |
| Product length mm | 92.710 | |
| Product width in | 2.750 | |
| Product width mm | 69.85 | |
| Voltage rating | 12 | 12 V |
| Voltage type | DC | DC |
![Vickers by Danfoss Coils 4998795-003 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318808%2FID463022800689-0101_preview.jpg&w=1920&q=75)