Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Slotted sping pin |
| Product height in | 0.258 |
| Product height mm | 6.553 |
| Product length in | 0.562 |
| Product length mm | 14.275 |
| Product material | Carbon steel |
| Product width in | 0.480 |
| Product width mm | 12.192 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
