Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.618 | |
| A dimension MM | 66.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 19611-08-08Z | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -8 | -8 |
| End type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.377 | |
| Hose cut off factor MM | 35.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.393 | |
| Inside diameter MM | 10.000 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 1.200 | |
| Product length mm | 30.480 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Thread size 1 | 13/16-16 UN | 13/16-16 UN |