Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 0.290 | |
| Product height mm | 7.366 | |
| Product length in | 0.050 | |
| Product length mm | 1.270 | |
| Product width in | 0.290 | |
| Product width mm | 7.366 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
