Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Material | Tetrafluoro-ethylene |
| Product height in | 0.373 |
| Product height mm | 9.474 |
| Product length in | 0.052 |
| Product length mm | 1.321 |
| Product width in | 0.373 |
| Product width mm | 9.474 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
