Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
197588
B/U/ RING (H)
197588
Tools
Add to comparison
Add to comparison
197588
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.540
Product height mm
13.716
Product length in
0.090
Product length mm
2.286
Product width in
0.540
Product width mm
13.716