Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Inside diameter IN | 1.207 | |
| Inside diameter MM | 30.658 | |
| Item type | SEAL | Seal |
| Outside diameter IN | 1.381 | |
| Outside diameter MM | 35.077 | |
| Product height in | 1.381 | |
| Product height mm | 35.077 | |
| Product length in | 0.087 | |
| Product length mm | 2.210 | |
| Product material | TETRAFLUOROETHYLENE (TFE) | Tetrafluoroethylene (TFE) |
| Product width in | 1.381 | |
| Product width mm | 35.077 | |
| Thickness IN | 0.087 | |
| Thickness MM | 2.210 |
