199289
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
199289
Product specifications
Characteristic | Value |
|---|---|
| Feature | Variety of labels and tags available. |
| Product Height | 1.75 in |
| Product Length/Depth | 1.5 in |
| Product Type | Labels and Tags |
| Product Volume | .214 in³ |
| Product Width | .0817 in |
| Sub-brand | None |
| Trade Name | None |