Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 0.487 |
| Item type | O-Ring |
| Outside diameter IN | 0.590 |
| Product height in | 0.590 |
| Product height mm | 14.986 |
| Product length in | 0.103 |
| Product length mm | 2.616 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.590 |
| Product width mm | 14.986 |
| Thickness IN | 0.103 |