Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inside diameter IN | 0.799 | |
| Inside diameter MM | 20.295 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.9020 | |
| Outside diameter MM | 22.9110 | |
| Product height in | 0.799 | |
| Product height mm | 20.295 | |
| Product length in | 0.103 | |
| Product length mm | 2.616 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.902 | |
| Product width mm | 22.911 | |
| Thickness IN | 0.103 | |
| Thickness MM | 2.62 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |