Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 1.237 |
| Inside diameter MM | 31.420 |
| Item type | O-Ring |
| Outside diameter IN | 1.4430 |
| Outside diameter MM | 36.6520 |
| Product material | Buna-N (nitrile) |
| Thickness IN | 0.1030 |
| Thickness MM | 2.6200 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |