Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.283 | |
| A dimension MM | 32.588 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1A10SVB | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| Hose size | -10 | -10 |
| Inside diameter IN | 1.071 | |
| Inside diameter MM | 27.203 | |
| Product height in | 1.386 | |
| Product height mm | 35.204 | |
| Product length in | 1.283 | |
| Product length mm | 32.588 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.386 | |
| Product width mm | 35.204 | |
| Series | 1A/Z SERIES | 1A/Z Series |
![Hose Fittings 1A10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213315%2FID432872225475-0101_preview.jpg&w=1920&q=75)