Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.338 | |
| A dimension MM | 34.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1A12C | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Compatible hoses | GH663 | GH663 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -12 | -12 |
| Inside diameter IN | 1.390 | |
| Inside diameter MM | 35.306 | |
| Product height in | 1.560 | |
| Product height mm | 39.624 | |
| Product length in | 1.330 | |
| Product length mm | 33.782 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.560 | |
| Product width mm | 39.624 | |
| Series | 1A/Z SERIES | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146168184 |
![Hose Fittings 1A10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213315%2FID432872225475-0101_preview.jpg&w=1920&q=75)