![Hose Fittings 1A10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213315%2FID432872225475-0101_preview.jpg&w=1920&q=75)
SOCKET-PERM,1A/12,AX,XP
1A12CXP
Catalog item:
1A12CXP
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1A12CXP
Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.338 | |
| A dimension MM | 34.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1A12CXP | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -12 | -12 |
| Inside diameter IN | 1.043 | |
| Inside diameter MM | 26.500 | |
| Product height in | 1.563 | |
| Product height mm | 39.700 | |
| Product length in | 1.338 | |
| Product length mm | 33.985 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.563 | |
| Product width mm | 39.700 | |
| Series | 1A/Z SERIES | 1A/Z Series |