Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.917 | |
| A dimension MM | 48.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1A20Y1 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| Finish plating | NONE | None |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.610 | |
| Inside diameter MM | 40.894 | |
| Product height in | 2.406 | |
| Product height mm | 61.112 | |
| Product length in | 1.917 | |
| Product length mm | 48.692 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.917 | |
| Series | 1A/Z SERIES | 1A/Z Series |
