Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.126 | |
| A dimension MM | 54.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1A24C | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.906 | |
| Inside diameter MM | 48.412 | |
| Product height in | 2.697 | |
| Product height mm | 68.504 | |
| Product length in | 2.126 | |
| Product length mm | 54.000 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 2.697 | |
| Product width mm | 68.504 | |
| Series | 1A/Z SERIES | 1A/Z Series |
