
Aeroquip by Danfoss
1A32FLF24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1A32FLF24
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 30 Degree |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.5 in |
| Compatible hoses | 2661(–12 thru –32), FC310, FC510, FC579, FC611, FC619 (–12 thru –32), FC639/FC839B, FC693, FC735, FC849/FC849B, GH120, GH194, GH195, GH663, GH681–6, GH781, GH793, EC115, EC215, EC110, EC210, EC118 |
| Construction style | Crimp |
| Drop dimension | .94 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | DURA-KOTE |
| Hose cut-off factor | 4.73 in |
| Hose dash size | -24 |
| Inside diameter | 1.26 in |
| Item type | Fitting Assembly |
| Packaged Weight | 1 lb |
| Product Height | 3.68 in |
| Product Length/Depth | 7.95 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 82.209 in³ |
| Product Width | 2.81 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 1A Series |
| UPC | 678146168634 |