Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.189 | |
| A dimension MM | 55.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1A32ZN | |
| Compatible hose ID IN | 2.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| Hose size | -32 | -32 |
| Inside diameter IN | 2.429 | |
| Inside diameter MM | 61.697 | |
| Product height in | 3.224 | |
| Product height mm | 81.900 | |
| Product length in | 2.189 | |
| Product length mm | 55.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.224 | |
| Product width mm | 81.900 | |
| Series | 1A/Z SERIES | 1A/Z Series |
