Aeroquip by Danfoss
1A4FRA8
Ftng (perm), ORS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID | .5 in |
Construction style | Crimp |
Drop dimension | .41 |
End Size 1 | 9/16 IN |
End gender 1 | Female |
End type 1 | ORS |
End type 2 | Line/Hose/Tube |
Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
Finish/plating | DURA-KOTE |
Hex Size 1 | .67 in |
Hose dash size | -8 |
Inside diameter | .17 in |
Item type | Fitting Assembly |
Product Height | 1.31 in |
Product Length/Depth | 3.21 in |
Product Type | Crimp Hose Fittings |
Product Volume | 5.13 in³ |
Product Width | 1.22 in |
Product material | Carbon Steel |
Sub-brand | None |
Thread Size 1 | 9/16-18 |
Thread sealant | No |
Trade Name | 1A Series |