Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.039 | |
| A dimension MM | 26.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1A6C | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Compatible hoses | GH663 | GH663 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.614 | |
| Inside diameter MM | 15.596 | |
| Product height in | 1.060 | |
| Product height mm | 26.924 | |
| Product length in | 1.039 | |
| Product length mm | 26.391 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.067 | |
| Product width mm | 27.102 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146168771 |
![Hose Fittings 1A10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213315%2FID432872225475-0101_preview.jpg&w=1920&q=75)