![Hose Fittings 1A10DL5 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213321%2FID432872255485-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
1A8DL6C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1A8DL6C
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .375 in |
| Construction style | Crimp |
| End gender 1 | Female |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hex Size 1 | .748 in |
| Hose cut-off factor | 1.09 in |
| Hose dash size | -6 |
| Inside diameter | .26 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.067 in |
| Product Diameter | 1.067 in |
| Product Height | 1.06 in |
| Product Length/Depth | 2.09 in |
| Product material | Stainless Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 2.364 in³ |
| Product Width | 1.067 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M16X1.5 |
| Trade Name | 1A Series |