![Hose Fittings 1A8DLB6 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213312%2FID432872233478-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
1A8DLB6C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1A8DLB6C
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .375 in |
| Construction style | Crimp |
| Drop dimension | 1.32 |
| End gender 1 | Female |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hex Size 1 | .748 in |
| Hose cut-off factor | 1.32 in |
| Hose dash size | -6 |
| Inside diameter | .26 in |
| Item type | Fitting Assembly |
| Product Height | 1.85 in |
| Product Length/Depth | 2.8 in |
| Product material | Stainless Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 5.527 in³ |
| Product Width | 1.067 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M16X1.5 |
| Trade Name | 1A Series |