Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.720 |
| A dimension MM | 69.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.750 |
| Hex size 2 MM | 28.570 |
| Hose cut off factor IN | 1.650 |
| Hose cut off factor MM | 41.900 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.563 |
| Product height mm | 39.700 |
| Product length in | 2.840 |
| Product length mm | 72.136 |
| Product material | 316 Stainless steel |
| Product width in | 1.563 |
| Product width mm | 39.700 |
| Series | 1A/Z Series |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146125507 |
