Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.630 |
A dimension MM | 66.900 |
Angle shape | Straight |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
End Type 1 | Female 37 degree swivel |
End connection torque | 79-87 lb-ft(108-119 Nm) |
End size 1 | -12 |
Finish plating | Dura-Kote |
Hex size 2 MM | 22.2 |
Hose cut off factor IN | 1.590 |
Hose cut off factor MM | 40.400 |
Hose size | -8 |
Inside diameter IN | 0.380 |
Inside diameter MM | 9.600 |
Product height in | 1.440 |
Product height mm | 36.576 |
Product length in | 2.730 |
Product length mm | 69.342 |
Product material | Carbon steel |
Product width in | 1.250 |
Product width mm | 31.750 mm |
SERIES | 1A/Z Series |
Thread size 1 | 1 1/16-12 UN |
Working pressure max bar | 330 |
Working pressure max psi | 4800 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146169372 |