Product specifications
| Characteristic | Value | 
|---|---|
| A dimension IN | 3.490 | 
| A dimension MM | 88.600 | 
| Angle shape | 45 Degree | 
| Compatible hose ID IN | 0.750 | 
| Compatible hose ID MM | 19.000 | 
| Construction Style | Crimp | 
| Drop dimension IN | 0.780 | 
| Drop dimension MM | 19.80 | 
| End connection torque | 79-87 lb-ft(108-119 Nm) | 
| End size 1 | -12 | 
| End Type 1 | Female 37 degree swivel | 
| Finish plating | Protective oil | 
| Hose cut off factor IN | 2.240 | 
| Hose cut off factor MM | 56.900 | 
| Hose size | -12 | 
| Inside diameter IN | 0.580 | 
| Inside diameter MM | 14.800 | 
| Product height in | 2.760 | 
| Product height mm | 70.104 | 
| Product length in | 4.630 | 
| Product length mm | 117.602 | 
| Product material | Carbon Steel | 
| Product width in | 1.563 | 
| Product width mm | 39.700 mm | 
| Series | 1A/Z Series | 
| Thread size 1 | 1 1/16-12 UN | 
| Working pressure max bar | 330 | 
| Working pressure max psi | 4800 | 
| Working temperature max C | 150 | 
| Working temperature max F | 302 | 
| Working temperature min C | -40 | 
| Working temperature min F | -40 | 
General specifications
| Characteristic | Value | 
|---|---|
| EAN/UPC | 678146125545 | 
