
Ftng (perm), SAE 37
1AA12FJA12CXP
Catalog item:
1AA12FJA12CXP
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided fittings
1AA12FJA12CXP
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.450 |
| A dimension MM | 87.700 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12FJA12CXP |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.850 |
| Drop dimension MM | 21.70 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 2.380 |
| Hose cut off factor MM | 60.600 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.900 |
| Product height in | 0.850 |
| Product height mm | 21.590 |
| Product length in | 3.575 |
| Product length mm | 90.800 |
| Product material | 316 Stainless steel |
| Product width in | 1.560 |
| Product width mm | 39.624 |
| Series | 1A/Z Series |
| Thread size 1 | 1 1/16-12 UN |