Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.400 |
A dimension MM | 86.200 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Construction Style | Crimp |
End Type 1 | Male swivel stud |
End size 1 | -12 |
Finish plating | Zinc plating |
Hose cut off factor IN | 2.330 |
Hose cut off factor MM | 59.200 |
Hose size | -12 |
Inside diameter IN | 0.610 |
Inside diameter MM | 15.500 |
Product height in | 1.580 |
Product height mm | 40.132 |
Product length in | 3.470 |
Product length mm | 88.138 |
Product material | Carbon steel |
Product width in | 1.560 |
Product width mm | 39.624 mm |
SERIES | 1A/Z Series |
Seal material | Nitrile (NBR) |
Thread size 1 | 3/4-14 NPTF |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146125873 |
Proposition 65 | Cancer and Reproductive Harm |