Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.480 |
A dimension MM | 88.500 |
Angle shape | Straight |
Compatible hose ID IN | 1.250 |
Compatible hose ID MM | 31.800 |
Construction Style | Crimp |
End Type 1 | Male pipe (NPTF) |
End size 1 | -16 |
Finish plating | Dura-kote |
Hex size 2 MM | 44.000 |
Hose cut off factor IN | 1.930 |
Hose cut off factor MM | 49.000 |
Hose size | -20 |
Inside diameter IN | 0.950 |
Inside diameter MM | 24.100 |
Product height in | 2.410 |
Product height mm | 61.214 |
Product length in | 3.660 |
Product length mm | 92.964 |
Product material | Carbon steel |
Product width in | 2.410 |
Product width mm | 61.214 mm |
Series | 1A/Z Series |
Working pressure max BAR | 276 |
Working pressure max PSI | 4000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146180568 |