Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.070 |
A dimension MM | 103.500 |
Angle shape | 90 Degree |
Compatible hose ID IN | 1.250 |
Compatible hose ID MM | 31.800 |
Construction Style | Crimp |
Drop dimension IN | 5.530 |
Drop dimension MM | 140.50 |
End Type 1 | Female 37 degree swivel |
End connection torque | 127-133 lb-ft(173-182 Nm) |
End size 1 | -20 |
Finish plating | Zinc plating |
Hose cut off factor IN | 2.520 |
Hose cut off factor MM | 64.000 |
Hose size | -20 |
Inside diameter IN | 1.010 |
Inside diameter MM | 25.700 |
Product height in | 7.370 |
Product height mm | 187.198 |
Product length in | 5.250 |
Product length mm | 133.350 |
Product material | Carbon steel |
Product width in | 2.410 |
Product width mm | 61.214 mm |
Series | 1A/Z Series |
Thread size 1 | 1 5/8-12 UN |
Working pressure max BAR | 172 |
Working pressure max PSI | 2500 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146180636 |