Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.890 |
A dimension MM | 98.800 |
Angle shape | Straight |
Compatible hose ID IN | 1.250 |
Compatible hose ID MM | 31.800 |
Construction Style | Crimp |
End Type 1 | Female ORFS swivel |
End connection torque | 125-140 lb-ft(170-190 Nm) |
End size 1 | -20 |
Finish plating | Dura-Kote |
Hex size 2 MM | 44.0 |
Hose cut off factor IN | 2.330 |
Hose cut off factor MM | 59.300 |
Hose size | -20 |
Inside diameter IN | 1.020 |
Inside diameter MM | 26.000 |
Product height in | 2.410 |
Product height mm | 61.214 |
Product length in | 4.640 |
Product length mm | 117.856 |
Product material | Carbon steel |
Product width in | 2.410 |
Product width mm | 61.214 mm |
SERIES | 1A/Z Series |
Thread size 1 | 1 11/16-12 UN |
Working pressure max bar | 310 |
Working pressure max psi | 4500 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146180650 |