
Ftng, Male Pipe SS Pro Team
1AA20MP20CXP
Catalog item:
1AA20MP20CXP
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided fittings
1AA20MP20CXP
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.340 |
| A dimension MM | 84.900 |
| Angle shape | Straight |
| Backup hex size IN | 1.875 |
| Backup hex size MM | 47.625 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA20MP20CXP |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.875 |
| End size 1 | -20 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.790 |
| Hose cut off factor MM | 45.400 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.600 |
| Product height in | 2.406 |
| Product height mm | 61.112 |
| Product length in | 3.520 |
| Product length mm | 89.408 |
| Product material | 316 Stainless steel |
| Product width in | 2.406 |
| Product width mm | 61.112 |
| Series | 1A/Z Series |
| Thread size 1 | 1 1/4-11 1/2 NPTF |